Manufacturer part number: K1527.11601
Brand: KIPP
Price: 223.41 €
Delivery time: 4 Days
Component colour: green
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1527.11601
Main Body Material | Polyamide | Applied Load(N) | 1000 | Main colour | black |
---|---|---|---|---|---|
Form | A | B(mm) | 26 | D=Fastening hole | M6 |
H(mm) | 66 | H1(mm) | 40 | H2 max.(mm) | 70 |
H3(mm) | 10 | L=Length(mm) | 182 | L1(mm) | 17 |
T(mm) | 10 |
This page is Pull handles plastic with electronic switch function, Form A ,with plug (K1527), part number K1527.11601.
You can find the detail information about specifications and dimensions on part number K1527.11601.
Part Number |
---|
K1527.11602 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component colour |
---|---|---|---|---|---|
223.41 € | 1 | 4 Days | red |