Pull handles round (K0201) (K0201.055043)

Pull handles round (K0201) K0201.055043

Product Details:

Manufacturer part number: K0201.055043

Brand: KIPP

Price: 6.54

Delivery time: 4 Days


Technical Data:

Hole spacing: 55 mm

Main colour: natural

B: 8 mm

D=Fastening hole: M4

H: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0201.055043

Part Number
K0201.055043
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T=Thread depth
(mm)
Order No. end washer Weight
(kg)
PL Edelstahl RoHS

6.54 €

1 4 Days 55natural8M432631006917-50.0547falsetrue

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Surface finish body matt and anodized
Assembly from the rear Pull handle: cross section round Version 1 round
Item Pull Handle

This page is Pull handles round (K0201), part number K0201.055043.
You can find the detail information about specifications and dimensions on part number K0201.055043.

Variation of this product

Part Number
K0201.032041
K0201.032043
K0201.055041
K0201.055051
K0201.055053
K0201.064041
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T=Thread depth
(mm)
Order No. end washer Weight
(kg)
PL Edelstahl RoHS

5.87 €

1 4 Days 32black8M432401006917-40.0420falsetrue

5.31 €

1 4 Days 32natural8M432401006917-50.0420falsetrue

7.20 €

1 4 Days 55black8M432631006917-40.0547falsetrue

5.36 €

1 4 Days 55black10M54065-06917-1---

4.88 €

1 4 Days 55natural10M54065-06917-3---

7.30 €

1 4 Days 64black8M432721006917-40.0596falsetrue

Tech Support