Pull handles stainless steel (K0208) (K0208.10005)

Pull handles stainless steel (K0208) K0208.10005

Product Details:

Manufacturer part number: K0208.10005

Brand: KIPP

Price: 21.26

Delivery time: 4 Days


Technical Data:

Hole spacing: 100 mm

Surface finish body: semi-gloss vibratory ground

B: 12 mm

B1: 8 mm

D=Fastening hole: M5x10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0208.10005

Part Number
K0208.10005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Surface finish body B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
R
(mm)
T
(mm)

21.26 €

1 4 Days 100semi-gloss vibratory ground128M5x10401082210

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Steel code 1.4404
Assembly from the rear Pull handle: cross section oval

This page is Pull handles stainless steel (K0208), part number K0208.10005.
You can find the detail information about specifications and dimensions on part number K0208.10005.

Variation of this product

Part Number
K0208.10006
K0208.12005
K0208.12006
K0208.15005
K0208.15006
K0208.18005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Surface finish body B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
R
(mm)
T
(mm)

23.92 €

1 4 Days 100semi-gloss vibratory ground19.510M6x12451102412

22.34 €

1 4 Days 120semi-gloss vibratory ground128M5x10401282210

25.30 €

1 4 Days 120-19.510M6x12451302412

23.98 €

1 4 Days 150semi-gloss vibratory ground128M5x10401582210

27.27 €

1 4 Days 150semi-gloss vibratory ground19.510M6x12451602412

24.84 €

1 4 Days 180semi-gloss vibratory ground128M5x10401882210

Tech Support