Pull handles stainless steel (K1086) (K1086.1200805)

Pull handles stainless steel (K1086) K1086.1200805

Product Details:

Manufacturer part number: K1086.1200805

Brand: KIPP

Price: 10.66

Delivery time: 4 Days


Technical Data:

Pitch P: 120 mm

B: 12 mm

B1: 8 mm

L=Length: 128 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1086.1200805

Part Number
K1086.1200805
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
B
(mm)
B1
(mm)
L=Length
(mm)

10.66 €

1 4 Days 120128128

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Applied Load(N) 1000 Surface finish body semi-gloss vibratory ground
Assembly from the rear Pull handle: cross section oval D=Fastening hole M5
H(mm) 39 T(mm) 10

This page is Pull handles stainless steel (K1086), part number K1086.1200805.
You can find the detail information about specifications and dimensions on part number K1086.1200805.

Variation of this product

Part Number
K1086.1000805
K1086.1001005
K1086.1501005
K1086.1801005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pitch P
(mm)
B
(mm)
B1
(mm)
L=Length
(mm)

10.33 €

1 4 Days 100128108

10.15 €

1 4 Days 1001510110

11.52 €

1 4 Days 1501510160

12.45 €

1 4 Days 1801510190

Tech Support