Pull handles stainless steel thru hole, Form A (K0198) (K0198.180101)

Pull handles stainless steel thru hole, Form A (K0198) K0198.180101

Product Details:

Manufacturer part number: K0198.180101

Brand: KIPP

Price: 230.83

Delivery time: 4 Days


Technical Data:

Hole spacing: 180 mm

B: 32 mm

D=Fastening material: M10x40

H: 58 mm

H1: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0198.180101

Part Number
K0198.180101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D=Fastening material H
(mm)
H1
(mm)
L
(mm)
S
(mm)
T
(mm)

230.83 €

1 4 Days 18032M10x4058152183618

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Form A

This page is Pull handles stainless steel thru hole, Form A (K0198), part number K0198.180101.
You can find the detail information about specifications and dimensions on part number K0198.180101.

Variation of this product

Part Number
K0198.140081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D=Fastening material H
(mm)
H1
(mm)
L
(mm)
S
(mm)
T
(mm)

170.64 €

1 4 Days 14025M8x3045121702815

Tech Support