Manufacturer part number: K0215.2502
Brand: KIPP
Price: 93.55 €
Delivery time: 4 Days
Hole spacing: 250 mm
L=Length: 300 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0215.2502
Main Body Material | Stainless Steel | Load capacity(N) | 1000 | Steel code | 1.4404 |
---|---|---|---|---|---|
Surface finish body | ground and brushed matt-gloss | Component material | Stainless steel | Form | B |
Assembly | from the rear | Pull handle: cross section | round | B(mm) | 50 |
B1(mm) | 20 | D=Fastening hole | M8 | H(mm) | 75 |
This page is Pull handles stainless steel, Form B (K0215), part number K0215.2502.
You can find the detail information about specifications and dimensions on part number K0215.2502.
Part Number |
---|
K0215.2002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | L=Length (mm) |
---|---|---|---|---|---|---|
90.03 € | 1 | 4 Days | 200 | 250 |