Manufacturer part number: K1640.1100160051
Brand: KIPP
Price: 19.87 €
Delivery time: 4 Days
Steel code: 1.4308
Surface finish body: matt blasted
L=Length: 113 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1640.1100160051
Main Body Material | Stainless Steel | Load capacity(N) | 1000 | Assembly | from the operating side |
---|---|---|---|---|---|
Pull handle: cross section | oval | B(mm) | 21 | B1(mm) | 13 |
D=Fastening hole(mm) | 5.5 | H(mm) | 50 | T(mm) | 13.6 |
This page is Pull handles stainless steel, oval with thru hole (K1640), part number K1640.1100160051.
You can find the detail information about specifications and dimensions on part number K1640.1100160051.
Part Number |
---|
K1640.1100160052 |
K1640.1100161051 |
K1640.1100161052 |
K1640.1112160051 |
K1640.1112160052 |
K1640.1112161051 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Steel code | Surface finish body | L=Length (mm) |
---|---|---|---|---|---|---|---|
22.28 € | 1 | 4 Days | 316L | matt blasted | 113 | ||
21.41 € | 1 | 4 Days | 1.4308 | smooth polished | 113 | ||
23.82 € | 1 | 4 Days | 316L | smooth polished | 113 | ||
21.29 € | 1 | 4 Days | 1.4308 | matt blasted | 125 | ||
23.82 € | 1 | 4 Days | 316L | matt blasted | 125 | ||
22.83 € | 1 | 4 Days | 1.4308 | smooth polished | 125 |