Pull handles tubular stainless steel, Form A (K0227) (K0227.200082)

Pull handles tubular stainless steel, Form A (K0227) K0227.200082

Product Details:

Manufacturer part number: K0227.200082

Brand: KIPP

Price: 226.80

Delivery time: 4 Days


Technical Data:

Hole spacing: 200 mm

Main colour: black plastic ribbed

Component material: Plastic

L=Length: 226 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0227.200082

Part Number
K0227.200082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour Component material L=Length
(mm)

226.80 €

1 4 Days 200black plastic ribbedPlastic226

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Form A
Assembly from the operating side Pull handle: cross section round B(mm) 26
D=Fastening hole M8x35 H(mm) 60

This page is Pull handles tubular stainless steel, Form A (K0227), part number K0227.200082.
You can find the detail information about specifications and dimensions on part number K0227.200082.

Variation of this product

Part Number
K0227.200081
K0227.300081
K0227.300082
K0227.400081
K0227.400082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour Component material L=Length
(mm)

221.84 €

1 4 Days 200ground-226

234.27 €

1 4 Days 300ground-326

241.75 €

1 4 Days 300black plastic ribbedPlastic326

246.76 €

1 4 Days 400ground-426

254.25 €

1 4 Days 400black plastic ribbedPlastic426

Tech Support