Pull handles tubular stainless steel, Form B (K0227) (K0227.300083)

Pull handles tubular stainless steel, Form B (K0227) K0227.300083

Product Details:

Manufacturer part number: K0227.300083

Brand: KIPP

Price: 194.38

Delivery time: 4 Days


Technical Data:

Hole spacing: 300 mm

Main colour: ground

Component material: -

L=Length: 326 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0227.300083

Part Number
K0227.300083
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour Component material L=Length
(mm)

194.38 €

1 4 Days 300ground-326

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Form B
Assembly from the operating side Pull handle: cross section round B(mm) 26
D=Fastening hole M8x20 H(mm) 60

This page is Pull handles tubular stainless steel, Form B (K0227), part number K0227.300083.
You can find the detail information about specifications and dimensions on part number K0227.300083.

Variation of this product

Part Number
K0227.200083
K0227.200084
K0227.300084
K0227.400083
K0227.400084
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour Component material L=Length
(mm)

181.98 €

1 4 Days 200ground-226

185.66 €

1 4 Days 200black plastic ribbedPlastic226

199.41 €

1 4 Days 300black plastic ribbedPlastic326

206.85 €

1 4 Days 400ground-426

214.34 €

1 4 Days 400black plastic ribbedPlastic426

Tech Support