Pull handles, Form A (K1060)

Pull handles, Form A (K1060)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Large volume, pleasant haptics and ergonomic cross section

· Mounted from the front

· Form A includes fastening screws, washers and nuts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1060.1100051
K1060.1100052
K1060.1120061
K1060.1120062
K1060.1140081
K1060.1140082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Component material B
(mm)
C
(mm)
D=Fastening hole H
(mm)
H1
(mm)
L=Length
(mm)
S
(mm)

4.86 €

1 4 Days 100Steel179.5M5332012220

5.53 €

1 4 Days 100Stainless steel179.5M5332012220

5.75 €

1 4 Days 120Steel2111.4M6392514624

6.41 €

1 4 Days 120Stainless steel2111.4M6392514624

7.36 €

1 4 Days 140Steel2414.2M8453017028

8.41 €

1 4 Days 140Stainless steel2414.2M8453017028

Loading...

  1. 1

Basic information

Main Body Material Polyamide Applied Load(N) 1000 Main colour black grey RAL 7021
Form A Form-Type with through hole Assembly from the operating side
Pull handle: cross section ergonomic

Tech Support