Pull handles, Form A (K1092)

Pull handles, Form A (K1092)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Form A: internal thread

· Mounted: from the rear

· Tapped bush, brass

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1092.109406
K1092.111706
K1092.111708
K1092.112006
K1092.112008
K1092.113208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Load capacity
(N)
B
(mm)
B1
(mm)
D=Fastening hole D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)

5.30 €

1 4 Days 9420002421M616373033118

6.01 €

1 4 Days 11734002824M61840.531.534145

6.20 €

1 4 Days 11734002824M81840.531.534145

6.01 €

1 4 Days 12035002824M61840.531.534148

6.20 €

1 4 Days 12035002824M81840.531.534148

6.58 €

1 4 Days 13235002824M818433436.5160

Loading...

  1. 1

Basic information

Form A Assembly from the operating side Pull handle: cross section domed
T(mm) 12

Tech Support