Pull handles, Form A, with baseplate (K0193)

Pull handles, Form A, with baseplate (K0193)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Temperature resistance from -50 °C to 130 °C

· Form A: with baseplate

· Mounting: from the front, fastening material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0193.110006
K0193.112006
K0193.114008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
B1
(mm)
B2
(mm)
D
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
L1
(mm)
M
(mm)

4.76 €

1 4 Days 1004823197114029612184M6x25

7.62 €

1 4 Days 12057282371252367152104M6x25

8.60 €

1 4 Days 1406231259.51656377.5177122M8x30

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 600 Main material Thermoplastic
Form A Version with base plate

Tech Support