Manufacturer part number: K0192.112006
Brand: KIPP
Price: 3.97 €
Delivery time: 4 Days
Pitch P: 120 mm
B: 29 mm
B1: 23 mm
H2: 8 mm
L: 150 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0192.112006
Main Body Material | Others | Applied Load(N) | 600 | Main material | Thermoplastic |
---|---|---|---|---|---|
Form | A | Version | without cover cap | D(mm) | 7 |
D1(mm) | 11 | H(mm) | 38 | H1(mm) | 29 |
M(mm) | M6x25 |
This page is Pull handles, Form A, without cap (K0192), part number K0192.112006.
You can find the detail information about specifications and dimensions on part number K0192.112006.
Part Number |
---|
K0192.110006 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch P (mm) | B (mm) | B1 (mm) | H2 (mm) | L (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
3.57 € | 1 | 4 Days | 100 | 27 | 22 | 5 | 130 | 79 |