Pull handles, Form B (K0191)

Pull handles, Form B (K0191)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width

· Mounted from the front

· Available colours: matt black, orange

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0191.2120061
K0191.2120062
K0191.2140061
K0191.2140062
K0191.2160061
K0191.2160062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Main colour B
(mm)
C
(mm)
H
(mm)
L
(mm)
L1
(mm)

3.51 €

1 4 Days 120black grey RAL 70212684213896

3.51 €

1 4 Days 120orange2684213896

4.49 €

1 4 Days 140black grey RAL 702126842158116

4.49 €

1 4 Days 140orange26842158116

7.89 €

1 4 Days 160black grey RAL 702128945178136

7.89 €

1 4 Days 160orange28945178136

Loading...

  1. 1

Basic information

Main Body Material Others Applied Load(N) 1000 Main material Thermoplastic
Form B D=Fastening hole(mm) 6.6

Tech Support