Pull handles, Form B (K0216) (K0216.055103)

Pull handles, Form B (K0216) K0216.055103

Product Details:

Manufacturer part number: K0216.055103

Brand: KIPP

Price: 12.29

Delivery time: 4 Days


Technical Data:

Hole spacing: 55 mm

Main colour: natural

L=Length: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0216.055103

Part Number
K0216.055103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

12.29 €

1 4 Days 55natural75

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Surface finish body matt and anodised
Component material Polyamide Component colour black Form B
Assembly possible from both sides Pull handle: cross section rectangular B(mm) 12
D=Fastening hole M5 H(mm) 40

This page is Pull handles, Form B (K0216), part number K0216.055103.
You can find the detail information about specifications and dimensions on part number K0216.055103.

Variation of this product

Part Number
K0216.055101
K0216.088101
K0216.088103
K0216.100101
K0216.100103
K0216.120101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

13.06 €

1 4 Days 55black75

13.69 €

1 4 Days 88black108

12.88 €

1 4 Days 88natural108

14.01 €

1 4 Days 100black120

13.02 €

1 4 Days 100natural120

14.40 €

1 4 Days 120black140

Tech Support