Pull handles, Form B (K1060) (K1060.2120062)

Pull handles, Form B (K1060) K1060.2120062

Product Details:

Manufacturer part number: K1060.2120062

Brand: KIPP

Price: 7.42

Delivery time: 4 Days


Technical Data:

Hole spacing: 120 mm

Component material: Stainless steel

B: 21 mm

C: 11.4 mm

D=Fastening hole: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1060.2120062

Part Number
K1060.2120062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Component material B
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

7.42 €

1 4 Days 120Stainless steel2111.4M6391462412

Loading...

  1. 1

Basic information

Main Body Material Polyamide Load capacity(N) 1000 Main colour black grey RAL 7021
Form B Form-Type with internal thread Assembly from the rear
Pull handle: cross section ergonomic

This page is Pull handles, Form B (K1060), part number K1060.2120062.
You can find the detail information about specifications and dimensions on part number K1060.2120062.

Variation of this product

Part Number
K1060.2100051
K1060.2100052
K1060.2120061
K1060.2140081
K1060.2140082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Component material B
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

5.68 €

1 4 Days 100Steel179.5M533122209

6.53 €

1 4 Days 100Stainless steel179.5M533122209

6.44 €

1 4 Days 120Steel2111.4M6391462412

8.45 €

1 4 Days 140Steel2414.2M8451702812

9.74 €

1 4 Days 140Stainless steel2414.2M8451702812

Tech Support