Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1306.09441 |
K1306.11057 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | B1 (mm) | H=Height (mm) | H1 (mm) | L=installed length (mm) | L1= length (mm) | S (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.94 € | 1 | 4 Days | 5 | 28.7 | 41 | 13.5 | 85 | 94 | 1.5 | 17 | ||
5.59 € | 1 | 4 Days | 10 | 40.3 | 57 | 18.65 | 100 | 110 | 2 | 26 |
Loading...
Main Body Material | Polyamide | Main colour | black |
---|
Configure
Basic Attributes
Pitch P(mm)
B1(mm)
H=Height(mm)
H1(mm)
L=installed length(mm)
L1= length(mm)
S(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes