Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1078.1871
Main Body Material | Others | Load capacity(N) | 375 | Main material | Thermoplastic |
---|---|---|---|---|---|
Main colour | black | Version 2 | plug-in | B1(mm) | 54 |
H=Height(mm) | 79 | L=Installed length(mm) | 171 | L1=Length(mm) | 187 |
T(mm) | 22 | Mounting cutout | 171 x 73 |
This page is Recessed handles (K1078), part number K1078.1871.
You can find the detail information about specifications and dimensions on part number K1078.1871.