Recessed handles fold-down (K0240) (K0240.07911812)

Recessed handles fold-down (K0240) K0240.07911812

Product Details:

Manufacturer part number: K0240.07911812

Brand: KIPP

Price: 38.40

Delivery time: 4 Days


Technical Data:

Hole spacing: 118 mm

Main colour: light grey RAL 7035

Form: A

B: 48 mm

H=Height: 91 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0240.07911812

Part Number
K0240.07911812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour Form B
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Installed length
(mm)
L1=Length
(mm)
X
(mm)
X1
(mm)
Y
(mm)
Y1
(mm)

38.40 €

1 4 Days 118light grey RAL 7035A4891796910913011011870.579

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Component colour powder-coated
T(mm) 16

This page is Recessed handles fold-down (K0240), part number K0240.07911812.
You can find the detail information about specifications and dimensions on part number K0240.07911812.

Variation of this product

Part Number
K0240.05018412
K0240.05018421
K0240.05018422
K0240.07911811
K0240.07911821
K0240.07911822
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour Form B
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Installed length
(mm)
L1=Length
(mm)
X
(mm)
X1
(mm)
Y
(mm)
Y1
(mm)

38.40 €

1 4 Days 184light grey RAL 7035A518050721702001711847350

43.86 €

1 4 Days 184blackB518050721702001711847350

43.86 €

1 4 Days 184light grey RAL 7035B518050721702001711847350

38.40 €

1 4 Days 118blackA4891796910913011011870.579

43.86 €

1 4 Days 118blackB4891796910913011011870.579

43.86 €

1 4 Days 118light grey RAL 7035B4891796910913011011870.579

Tech Support