Recessed handles fold-down, Form B (K0239) (K0239.10021)

Recessed handles fold-down, Form B (K0239) K0239.10021

Product Details:

Manufacturer part number: K0239.10021

Brand: KIPP

Price: 57.10

Delivery time: 4 Days


Technical Data:

Main colour: black anodised

L=Installed length: 100 mm

L1=Length: 115 mm

Mounting cutout: 107 x 73


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0239.10021

Part Number
K0239.10021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour L=Installed length
(mm)
L1=Length
(mm)
Mounting cutout

57.10 €

1 4 Days black anodised100115107 x 73

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Component material Polyamide
Form B H=Height(mm) 90 T(mm) 19.5

This page is Recessed handles fold-down, Form B (K0239), part number K0239.10021.
You can find the detail information about specifications and dimensions on part number K0239.10021.

Variation of this product

Part Number
K0239.10023
K0239.11821
K0239.11823
K0239.16721
K0239.16723
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour L=Installed length
(mm)
L1=Length
(mm)
Mounting cutout

55.60 €

1 4 Days natural anodised100115107 x 73

59.88 €

1 4 Days black anodised118133125 x 73

58.21 €

1 4 Days natural anodised118133125 x 73

67.45 €

1 4 Days black anodised167182174 x 73

65.55 €

1 4 Days natural anodised167182174 x 73

Tech Support