Manufacturer part number: K0209.600
Brand: KIPP
Price: 61.65 €
Delivery time: 4 Days
Hole spacing: 600 mm
L=Length: 628 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0209.600
Main Body Material | Aluminum | Load capacity(N) | 1000 | Surface finish body | anodized |
---|---|---|---|---|---|
Main colour | natural | Component material | Aluminium | Surface finish component | powder-coated |
Component colour | black | Assembly | from the operating side | Pull handle: cross section | rectangular |
B(mm) | 28 | D=Fastening hole | M12 | H(mm) | 60 |
This page is Tubular handles (K0209), part number K0209.600.
You can find the detail information about specifications and dimensions on part number K0209.600.
Part Number |
---|
K0209.180 |
K0209.200 |
K0209.250 |
K0209.300 |
K0209.350 |
K0209.400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | L=Length (mm) |
---|---|---|---|---|---|---|
44.23 € | 1 | 4 Days | 180 | 208 | ||
44.99 € | 1 | 4 Days | 200 | 228 | ||
47.15 € | 1 | 4 Days | 250 | 278 | ||
49.24 € | 1 | 4 Days | 300 | 328 | ||
51.19 € | 1 | 4 Days | 350 | 378 | ||
53.60 € | 1 | 4 Days | 400 | 428 |