Tubular handles (K0210) (K0210.180)

Tubular handles (K0210) K0210.180

Product Details:

Manufacturer part number: K0210.180

Brand: KIPP

Price: 15.42

Delivery time: 4 Days


Technical Data:

Hole spacing: 180 mm

Surface finish body: ground and anodised

Main colour: natural

Form: A

L=Length: 204 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0210.180

Part Number
K0210.180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour Form L=Length
(mm)

15.42 €

1 4 Days 180ground and anodisednaturalA204

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Component material Thermoplastic
Component colour black Assembly from the operating side Pull handle: cross section round
B(mm) 26 B1(mm) 20X2 D=Fastening hole M8x20
H(mm) 55

This page is Tubular handles (K0210), part number K0210.180.
You can find the detail information about specifications and dimensions on part number K0210.180.

Variation of this product

Part Number
K0210.1803
K0210.200
K0210.2003
K0210.250
K0210.2503
K0210.300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour Form L=Length
(mm)

18.42 €

1 4 Days 180serrated plastic sleeve-B204

15.89 €

1 4 Days 200ground and anodisednaturalA224

18.96 €

1 4 Days 200serrated plastic sleeve-B224

16.95 €

1 4 Days 250ground and anodisednaturalA274

20.22 €

1 4 Days 250serrated plastic sleeve-B274

17.99 €

1 4 Days 300ground and anodisednaturalA324

Tech Support