Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0222.2501 |
K0222.2502 |
K0222.2503 |
K0222.3001 |
K0222.3002 |
K0222.3003 |
K0222.3501 |
K0222.3502 |
K0222.3503 |
K0222.4001 |
K0222.4002 |
K0222.4003 |
K0222.5001 |
K0222.5002 |
K0222.5003 |
K0222.6001 |
K0222.6002 |
K0222.6003 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | Main Body Material | Surface finish body | Main colour | Form | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
20.82 € | 1 | 4 Days | 250 | Aluminum | ground and anodised | natural | A | 294 | ||
24.05 € | 1 | 4 Days | 250 | Aluminum | serrated plastic sleeve | - | B | 294 | ||
30.10 € | 1 | 4 Days | 250 | Stainless Steel | - | - | C | 294 | ||
21.92 € | 1 | 4 Days | 300 | Aluminum | ground and anodised | natural | A | 344 | ||
25.35 € | 1 | 4 Days | 300 | Aluminum | serrated plastic sleeve | - | B | 344 | ||
31.48 € | 1 | 4 Days | 300 | Stainless Steel | - | - | C | 344 | ||
23.00 € | 1 | 4 Days | 350 | Aluminum | ground and anodised | natural | A | 394 | ||
26.59 € | 1 | 4 Days | 350 | Aluminum | serrated plastic sleeve | - | B | 394 | ||
32.90 € | 1 | 4 Days | 350 | Stainless Steel | - | - | C | 394 | ||
24.05 € | 1 | 4 Days | 400 | Aluminum | ground and anodised | natural | A | 444 | ||
28.09 € | 1 | 4 Days | 400 | Aluminum | serrated plastic sleeve | - | B | 444 | ||
34.32 € | 1 | 4 Days | 400 | Stainless Steel | - | - | C | 444 | ||
26.42 € | 1 | 4 Days | 500 | Aluminum | ground and anodised | natural | A | 544 | ||
30.64 € | 1 | 4 Days | 500 | Aluminum | serrated plastic sleeve | - | B | 544 | ||
38.73 € | 1 | 4 Days | 500 | Stainless Steel | - | - | C | 544 | ||
28.50 € | 1 | 4 Days | 600 | Aluminum | ground and anodised | natural | A | 644 | ||
33.21 € | 1 | 4 Days | 600 | Aluminum | serrated plastic sleeve | - | B | 644 | ||
41.72 € | 1 | 4 Days | 600 | Stainless Steel | - | - | C | 644 |
Loading...
Applied Load(N) | 1000 | Component material | Thermoplastic | Component colour | black |
---|---|---|---|---|---|
Assembly | from the operating side | Pull handle: cross section | round | B(mm) | 44 |
B1(mm) | 30X1.5 | D=Fastening hole | M10x45 | H(mm) | 80 |
Configure
Basic Attributes
Pitch P(mm)
Main Body Material
Surface finish body
Main colour
Form
L=Length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes