Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0224.200061 |
K0224.200063 |
K0224.250061 |
K0224.250063 |
K0224.300061 |
K0224.300063 |
K0224.400061 |
K0224.400063 |
K0224.500061 |
K0224.500063 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | Main colour | L=Length (mm) | |
---|---|---|---|---|---|---|---|
33.36 € | 1 | 4 Days | 200 | black anodised | 288 | ||
32.12 € | 1 | 4 Days | 200 | natural anodised | 288 | ||
34.14 € | 1 | 4 Days | 250 | black anodised | 338 | ||
32.86 € | 1 | 4 Days | 250 | natural anodised | 338 | ||
34.90 € | 1 | 4 Days | 300 | black anodised | 388 | ||
33.61 € | 1 | 4 Days | 300 | natural anodised | 388 | ||
36.46 € | 1 | 4 Days | 400 | black anodised | 488 | ||
35.04 € | 1 | 4 Days | 400 | natural anodised | 488 | ||
37.96 € | 1 | 4 Days | 500 | black anodised | 588 | ||
36.55 € | 1 | 4 Days | 500 | natural anodised | 588 |
Loading...
Main Body Material | Aluminum | Applied Load(N) | 800 | Component material | Polyamide |
---|---|---|---|---|---|
Assembly | from the rear | Pull handle: cross section | round | B(mm) | 30 |
D=Fastening hole | M6 | H(mm) | 75 |