Tubular handles (K0225) (K0225.0800101)

Tubular handles (K0225) K0225.0800101

Product Details:

Manufacturer part number: K0225.0800101

Brand: KIPP

Price: 260.34

Delivery time: 4 Days


Technical Data:

Hole spacing: 500 mm

E: 125 mm

L=Length: 840 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0225.0800101

Part Number
K0225.0800101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
E
(mm)
L=Length
(mm)

260.34 €

1 4 Days 500125840

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Component material Aluminium
Assembly possible from both sides Pull handle: cross section round B(mm) 40
D=Fastening hole M10x70 H(mm) 100

This page is Tubular handles (K0225), part number K0225.0800101.
You can find the detail information about specifications and dimensions on part number K0225.0800101.

Variation of this product

Part Number
K0225.0600101
K0225.0700101
K0225.0900101
K0225.1000101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
E
(mm)
L=Length
(mm)

236.00 €

1 4 Days 38085640

249.39 €

1 4 Days 48085740

271.29 €

1 4 Days 600125940

282.23 €

1 4 Days 7001251040

Tech Support