Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | Main colour | Component colour | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|
18.02 € | 1 | 4 Days | 55 | natural anodized | aluminium tone | 67 | ||
15.61 € | 1 | 4 Days | 55 | natural anodized | black | 67 | ||
18.41 € | 1 | 4 Days | 55 | black anodised | aluminium tone | 67 | ||
16.01 € | 1 | 4 Days | 55 | black anodised | black | 67 | ||
18.87 € | 1 | 4 Days | 88 | natural anodized | aluminium tone | 100 | ||
16.43 € | 1 | 4 Days | 88 | natural anodized | black | 100 | ||
19.24 € | 1 | 4 Days | 88 | black anodised | aluminium tone | 100 | ||
16.86 € | 1 | 4 Days | 88 | black anodised | black | 100 | ||
19.16 € | 1 | 4 Days | 100 | natural anodized | aluminium tone | 112 | ||
16.74 € | 1 | 4 Days | 100 | natural anodized | black | 112 | ||
19.55 € | 1 | 4 Days | 100 | black anodised | aluminium tone | 112 | ||
17.17 € | 1 | 4 Days | 100 | black anodised | black | 112 | ||
19.64 € | 1 | 4 Days | 120 | natural anodized | aluminium tone | 132 | ||
17.20 € | 1 | 4 Days | 120 | natural anodized | black | 132 | ||
20.11 € | 1 | 4 Days | 120 | black anodised | aluminium tone | 132 | ||
17.70 € | 1 | 4 Days | 120 | black anodised | black | 132 | ||
21.13 € | 1 | 4 Days | 180 | natural anodized | aluminium tone | 192 | ||
18.68 € | 1 | 4 Days | 180 | natural anodized | black | 192 | ||
21.65 € | 1 | 4 Days | 180 | black anodised | aluminium tone | 192 | ||
19.23 € | 1 | 4 Days | 180 | black anodised | black | 192 |
Loading...
Main Body Material | Aluminum | Applied Load(N) | 300 | Component material | Polyamide |
---|---|---|---|---|---|
Assembly | from the rear | Pull handle: cross section | round | B(mm) | 12 |
D=Fastening hole | M4 | H(mm) | 37 |
Configure
Basic Attributes
Pitch P(mm)
Main colour
Component colour
L=Length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes