Tubular handles angled (K0132)

Tubular handles angled (K0132)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Cross section, round

· Connection between leg and grip is splash-proof

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0132.2001
K0132.2002
K0132.2003
K0132.2004
K0132.2501
K0132.2502
K0132.2503
K0132.2504
K0132.3001
K0132.3002
K0132.3003
K0132.3004
K0132.3501
K0132.3502
K0132.3503
K0132.3504
K0132.4001
K0132.4002
K0132.4003
K0132.4004
K0132.5001
K0132.5002
K0132.5003
K0132.5004
K0132.6001
K0132.6002
K0132.6003
K0132.6004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

45.17 €

1 4 Days 200natural anodized225

47.00 €

1 4 Days 200black anodised225

47.00 €

1 4 Days 200black powder-coated225

47.00 €

1 4 Days 200black plastic ribbed225

46.38 €

1 4 Days 250natural anodized275

48.27 €

1 4 Days 250black anodised275

48.27 €

1 4 Days 250black powder-coated275

48.27 €

1 4 Days 250black plastic ribbed275

47.60 €

1 4 Days 300natural anodized325

49.57 €

1 4 Days 300black anodised325

49.57 €

1 4 Days 300black powder-coated325

49.57 €

1 4 Days 300black plastic ribbed325

48.85 €

1 4 Days 350natural anodized375

50.84 €

1 4 Days 350black anodised375

50.84 €

1 4 Days 350black powder-coated375

50.84 €

1 4 Days 350black plastic ribbed375

50.14 €

1 4 Days 400natural anodized425

52.15 €

1 4 Days 400black anodised425

52.15 €

1 4 Days 400black powder-coated425

52.15 €

1 4 Days 400black plastic ribbed425

52.65 €

1 4 Days 500natural anodized525

54.77 €

1 4 Days 500black anodised525

54.77 €

1 4 Days 500black powder-coated525

54.77 €

1 4 Days 500black plastic ribbed525

55.10 €

1 4 Days 600natural anodized625

57.28 €

1 4 Days 600black anodised625

57.28 €

1 4 Days 600black powder-coated625

57.28 €

1 4 Days 600black plastic ribbed625

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Component material Thermoplastic
Assembly from the rear Pull handle: cross section round B(mm) 61.5
D=Fastening hole M8 H(mm) 66.5

Tech Support