Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | Main Body Material | Main colour | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|
11.48 € | 1 | 4 Days | 88 | Aluminum | natural anodised | 100 | ||
11.72 € | 1 | 4 Days | 88 | Aluminum | black anodised | 100 | ||
13.75 € | 1 | 4 Days | 88 | Stainless Steel | ground | 100 | ||
11.62 € | 1 | 4 Days | 96 | Aluminum | natural anodised | 108 | ||
11.87 € | 1 | 4 Days | 96 | Aluminum | black anodised | 108 | ||
13.90 € | 1 | 4 Days | 96 | Stainless Steel | ground | 108 | ||
11.94 € | 1 | 4 Days | 120 | Aluminum | natural anodised | 132 | ||
12.22 € | 1 | 4 Days | 120 | Aluminum | black anodised | 132 | ||
14.35 € | 1 | 4 Days | 120 | Stainless Steel | ground | 132 | ||
12.10 € | 1 | 4 Days | 128 | Aluminum | natural anodised | 140 | ||
12.37 € | 1 | 4 Days | 128 | Aluminum | black anodised | 140 | ||
14.46 € | 1 | 4 Days | 128 | Stainless Steel | ground | 140 | ||
12.54 € | 1 | 4 Days | 160 | Aluminum | natural anodised | 172 | ||
12.90 € | 1 | 4 Days | 160 | Aluminum | black anodised | 172 | ||
15.08 € | 1 | 4 Days | 160 | Stainless Steel | ground | 172 | ||
13.03 € | 1 | 4 Days | 180 | Aluminum | natural anodised | 192 | ||
13.19 € | 1 | 4 Days | 180 | Aluminum | black anodised | 192 | ||
15.42 € | 1 | 4 Days | 180 | Stainless Steel | ground | 192 |
Loading...
Applied Load(N) | 200 | Component material | Polyamide | Assembly | from the rear |
---|---|---|---|---|---|
Pull handle: cross section | round | B(mm) | 24 | D=Fastening hole | M4 |
H(mm) | 40 |
Configure
Basic Attributes
Pitch P(mm)
Main Body Material
Main colour
L=Length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes