Manufacturer part number: K1445.6001
Brand: KIPP
Price: 30.50 €
Delivery time: 4 Days
Surface finish body: powder-coated
Main colour: black grey
Colour Cap: black grey RAL 7021
L=Length: 633.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1445.6001
Main Body Material | Aluminum | Load capacity(N) | 1000 | Component material | Thermoplastic |
---|---|---|---|---|---|
Component colour | black grey RAL 7021 | Assembly | possible from both sides | Pull handle: cross section | oval |
B(mm) | 39.2 | D=Reamed hole(mm) | 8 | H(mm) | 75.5 |
This page is Tubular handles Bighand (K1445), part number K1445.6001.
You can find the detail information about specifications and dimensions on part number K1445.6001.
Configure
Basic Attributes
Type
Surface finish body
Main colour
Colour Cap
L=Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1445.1800184 |
K1445.1800186 |
K1445.1800187 |
K1445.60016 |
K1445.6002 |
K1445.60084 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface finish body | Main colour | Colour Cap | L=Length (mm) |
---|---|---|---|---|---|---|---|---|
26.85 € | 1 | 4 Days | anodized | black | traffic red RAL 3020 | 213.4 | ||
26.85 € | 1 | 4 Days | anodized | black | signal green RAL6032 | 213.4 | ||
26.85 € | 1 | 4 Days | anodized | black | blue RAL5017 | 213.4 | ||
30.50 € | 1 | 4 Days | powder-coated | black grey | rape yellow RAL 1021 | 633.4 | ||
30.50 € | 1 | 4 Days | powder-coated | black grey | orange RAL 2004 | 633.4 | ||
30.50 € | 1 | 4 Days | powder-coated | black grey | traffic red RAL 3020 | 633.4 |