Tubular handles carbon (K0781) (K0781.350351)

Tubular handles carbon (K0781) K0781.350351

Product Details:

Manufacturer part number: K0781.350351

Brand: KIPP

Price: 172.04

Delivery time: 4 Days


Technical Data:

Hole spacing: 350 mm

B: 47.7 mm

B1: 55 mm

D1: 35 mm

H: 84 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0781.350351

Part Number
K0781.350351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
B1
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)

172.04 €

1 4 Days 35047.755358466424286

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material CFK
Component material Stainless steel Assembly from the rear Pull handle: cross section round
D=Fastening hole M6 T(mm) 20

This page is Tubular handles carbon (K0781), part number K0781.350351.
You can find the detail information about specifications and dimensions on part number K0781.350351.

Variation of this product

Part Number
K0781.250251
K0781.300251
K0781.350251
K0781.400351
K0781.450351
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
B1
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)

102.45 €

1 4 Days 25034.841.6256451301198

108.86 €

1 4 Days 30034.841.6256451351248

111.22 €

1 4 Days 35034.841.6256451401298

180.25 €

1 4 Days 40047.755358466474336

190.88 €

1 4 Days 45047.755358466524386

Tech Support