Tubular handles carbon (K0782)

Tubular handles carbon (K0782)
· Application fields: machine and plant construction, toolmaking, foodstuff industry

· Grip legs: stainless steel 1.4308; grip: carbon fibre reinforced plastic (CFRP)

· Extreme stability, high-quality design, resistant materials and maximum service life

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0782.250251
K0782.300251
K0782.350251
K0782.350351
K0782.400351
K0782.450351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
B1
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
T
(mm)

82.50 €

1 4 Days 2504314.52565.552.52661903.5

89.00 €

1 4 Days 3004314.52565.552.53162403.5

91.14 €

1 4 Days 3504314.52565.552.53662903.5

136.76 €

1 4 Days 35057.718.63585.567.53712704.5

146.96 €

1 4 Days 40057.718.63585.567.54213204.5

157.14 €

1 4 Days 45057.718.63585.567.54713704.5

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material CFK
Component material Stainless steel Assembly possible from both sides Pull handle: cross section round
D=Fastening hole(mm) 6.6

Tech Support