Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0212.2150061 |
K0212.2200061 |
K0212.2250061 |
K0212.2300061 |
K0212.2350061 |
K0212.2400061 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | L=Length (mm) | |
---|---|---|---|---|---|---|
21.61 € | 1 | 4 Days | 150 | 165 | ||
23.06 € | 1 | 4 Days | 200 | 215 | ||
24.48 € | 1 | 4 Days | 250 | 265 | ||
25.90 € | 1 | 4 Days | 300 | 315 | ||
27.32 € | 1 | 4 Days | 350 | 365 | ||
28.81 € | 1 | 4 Days | 400 | 415 |
Loading...
Main Body Material | Aluminum | Applied Load(N) | 800 | Surface finish body | matt-gloss and anodized |
---|---|---|---|---|---|
Component material | Polyamide | Component colour | black | Assembly | from the rear |
Pull handle: cross section | round | B(mm) | 37 | B1(mm) | 30X1.5 |
D=Fastening hole | M6 | H(mm) | 60 |