Tubular handles stainless steel (K0652) (K0652.250301)

Tubular handles stainless steel (K0652) K0652.250301

Product Details:

Manufacturer part number: K0652.250301

Brand: KIPP

Price: 307.97

Delivery time: 4 Days


Technical Data:

Hole spacing: 250 mm

L=Length: 275 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0652.250301

Part Number
K0652.250301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
L=Length
(mm)

307.97 €

1 4 Days 250275

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Surface finish body ground
Component material Precision cast Surface finish component blasted, electropolished matt-gloss Assembly from the operating side
Pull handle: cross section round B(mm) 48 D=Fastening hole M8x25
H(mm) 80

This page is Tubular handles stainless steel (K0652), part number K0652.250301.
You can find the detail information about specifications and dimensions on part number K0652.250301.

Variation of this product

Part Number
K0652.200301
K0652.300301
K0652.350301
K0652.400301
K0652.500301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
L=Length
(mm)

304.64 €

1 4 Days 200225

313.03 €

1 4 Days 300325

318.87 €

1 4 Days 350375

324.35 €

1 4 Days 400425

333.18 €

1 4 Days 500525

Tech Support