Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0131.2000811 |
K0131.2000812 |
K0131.2000813 |
K0131.3000811 |
K0131.3000812 |
K0131.3000813 |
K0131.4000811 |
K0131.4000812 |
K0131.4000813 |
K0131.5000811 |
K0131.5000812 |
K0131.5000813 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | Main colour | Version | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|
59.80 € | 1 | 4 Days | 200 | black anodised | grip black anodized | 230 | ||
59.80 € | 1 | 4 Days | 200 | titanium tone powder coated | grip titanium coloured powder-coated | 230 | ||
59.80 € | 1 | 4 Days | 200 | natural anodized | grip natural colour anodized | 230 | ||
64.80 € | 1 | 4 Days | 300 | black anodised | grip black anodized | 330 | ||
64.80 € | 1 | 4 Days | 300 | titanium tone powder coated | grip titanium coloured powder-coated | 330 | ||
64.80 € | 1 | 4 Days | 300 | natural anodized | grip natural colour anodized | 330 | ||
69.81 € | 1 | 4 Days | 400 | black anodised | grip black anodized | 430 | ||
69.81 € | 1 | 4 Days | 400 | titanium tone powder coated | grip titanium coloured powder-coated | 430 | ||
69.81 € | 1 | 4 Days | 400 | natural anodized | grip natural colour anodized | 430 | ||
74.85 € | 1 | 4 Days | 500 | black anodised | grip black anodized | 530 | ||
74.85 € | 1 | 4 Days | 500 | titanium tone powder coated | grip titanium coloured powder-coated | 530 | ||
74.85 € | 1 | 4 Days | 500 | natural anodized | grip natural colour anodized | 530 |
Loading...
Main Body Material | Aluminum | Load capacity(N) | 1000 | Component material | Stainless steel |
---|---|---|---|---|---|
Form | A | Assembly | from the rear | Pull handle: cross section | rectangular |
B(mm) | 72.5 | D=Fastening hole | M8 | H(mm) | 72.5 |
Configure
Basic Attributes
Hole spacing(mm)
Main colour
Version
L=Length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes