Manufacturer part number: K0223.200203
Brand: KIPP
Price: 16.51 €
Delivery time: 4 Days
Hole spacing: 200 mm
Surface finish body: anodized
Main colour: natural
L=Length: 234 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0223.200203
Main Body Material | Aluminum | Load capacity(N) | 1000 | Component material | Polyamide |
---|---|---|---|---|---|
Form | A | Assembly | from the operating side | Pull handle: cross section | round |
B(mm) | 32 | D=Fastening hole | M5x20 | H(mm) | 55.5 |
This page is Tubular handles, Form A (K0223), part number K0223.200203.
You can find the detail information about specifications and dimensions on part number K0223.200203.
Configure
Basic Attributes
Type
Hole spacing(mm)
Surface finish body
Main colour
L=Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0223.150202 |
K0223.150203 |
K0223.200202 |
K0223.300202 |
K0223.300203 |
K0223.400202 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Surface finish body | Main colour | L=Length (mm) |
---|---|---|---|---|---|---|---|---|
18.35 € | 1 | 4 Days | 150 | serrated plastic sleeve | black | 184 | ||
15.43 € | 1 | 4 Days | 150 | anodized | natural | 184 | ||
19.63 € | 1 | 4 Days | 200 | serrated plastic sleeve | black | 234 | ||
22.31 € | 1 | 4 Days | 300 | serrated plastic sleeve | black | 334 | ||
18.73 € | 1 | 4 Days | 300 | anodized | natural | 334 | ||
24.84 € | 1 | 4 Days | 400 | serrated plastic sleeve | black | 434 |