Tubular handles, Form B (K0131) (K0131.2000823)

Tubular handles, Form B (K0131) K0131.2000823

Product Details:

Manufacturer part number: K0131.2000823

Brand: KIPP

Price: 59.80

Delivery time: 4 Days


Technical Data:

Hole spacing: 200 mm

Main colour: natural anodized

Version: grip natural colour anodized

L=Length: 230 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0131.2000823

Part Number
K0131.2000823
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour Version L=Length
(mm)

59.80 €

1 4 Days 200natural anodizedgrip natural colour anodized230

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Component material Stainless steel
Form B Assembly from the rear Pull handle: cross section rectangular
B(mm) 35 D=Fastening hole M8 H(mm) 67.5

This page is Tubular handles, Form B (K0131), part number K0131.2000823.
You can find the detail information about specifications and dimensions on part number K0131.2000823.

Variation of this product

Part Number
K0131.2000821
K0131.2000822
K0131.3000821
K0131.3000822
K0131.3000823
K0131.4000821
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour Version L=Length
(mm)

59.80 €

1 4 Days 200black anodisedgrip black anodized230

59.80 €

1 4 Days 200titanium tone powder coatedgrip titanium coloured powder-coated230

64.80 €

1 4 Days 300black anodisedgrip black anodized330

64.80 €

1 4 Days 300titanium tone powder coatedgrip titanium coloured powder-coated330

64.80 €

1 4 Days 300natural anodizedgrip natural colour anodized330

69.81 €

1 4 Days 400black anodisedgrip black anodized430

Tech Support