Manufacturer part number: K0223.150302
Brand: KIPP
Price: 22.85 €
Delivery time: 4 Days
Hole spacing: 150 mm
Surface finish body: serrated plastic sleeve
Main colour: black
L=Length: 200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0223.150302
Main Body Material | Aluminum | Load capacity(N) | 1000 | Component material | Polyamide |
---|---|---|---|---|---|
Form | B | Assembly | from the operating side | Pull handle: cross section | round |
B(mm) | 48 | D=Fastening hole | M8x25 | H(mm) | 80 |
This page is Tubular handles, Form B (K0223), part number K0223.150302.
You can find the detail information about specifications and dimensions on part number K0223.150302.
Configure
Basic Attributes
Type
Hole spacing(mm)
Surface finish body
Main colour
L=Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0223.150303 |
K0223.200302 |
K0223.200303 |
K0223.300302 |
K0223.300303 |
K0223.400302 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Surface finish body | Main colour | L=Length (mm) |
---|---|---|---|---|---|---|---|---|
19.53 € | 1 | 4 Days | 150 | anodized | natural | 200 | ||
24.20 € | 1 | 4 Days | 200 | serrated plastic sleeve | black | 250 | ||
20.62 € | 1 | 4 Days | 200 | anodized | natural | 250 | ||
26.86 € | 1 | 4 Days | 300 | serrated plastic sleeve | black | 350 | ||
22.85 € | 1 | 4 Days | 300 | anodized | natural | 350 | ||
29.56 € | 1 | 4 Days | 400 | serrated plastic sleeve | black | 450 |