Tubular handles, Form B, with threaded insert (K0226) (K0226.400102)

Tubular handles, Form B, with threaded insert (K0226) K0226.400102

Product Details:

Manufacturer part number: K0226.400102

Brand: KIPP

Price: 124.07

Delivery time: 4 Days


Technical Data:

Hole spacing: 400 mm

L=Length: 450 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0226.400102

Part Number
K0226.400102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
L=Length
(mm)

124.07 €

1 4 Days 400450

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Component material Thermoplastic
Form B Assembly from the rear Pull handle: cross section round
B(mm) 80 D=Fastening hole M10 H(mm) 90

This page is Tubular handles, Form B, with threaded insert (K0226), part number K0226.400102.
You can find the detail information about specifications and dimensions on part number K0226.400102.

Variation of this product

Part Number
K0226.300102
K0226.350102
K0226.500102
K0226.600102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
L=Length
(mm)

111.41 €

1 4 Days 300350

117.37 €

1 4 Days 350400

135.03 €

1 4 Days 500550

147.25 €

1 4 Days 600650

Tech Support