Tubular handles, Form C (K0131) (K0131.4000833)

Tubular handles, Form C (K0131) K0131.4000833

Product Details:

Manufacturer part number: K0131.4000833

Brand: KIPP

Price: 69.81

Delivery time: 4 Days


Technical Data:

Hole spacing: 400 mm

Main colour: natural anodized

Version: grip natural colour anodized

L=Length: 416 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0131.4000833

Part Number
K0131.4000833
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour Version L=Length
(mm)

69.81 €

1 4 Days 400natural anodizedgrip natural colour anodized416

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Component material Stainless steel
Form C Assembly from the rear Pull handle: cross section rectangular
B(mm) 72.5 D=Fastening hole M8 H(mm) 77.5

This page is Tubular handles, Form C (K0131), part number K0131.4000833.
You can find the detail information about specifications and dimensions on part number K0131.4000833.

Variation of this product

Part Number
K0131.3000831
K0131.3000832
K0131.3000833
K0131.5000831
K0131.5000832
K0131.5000833
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour Version L=Length
(mm)

64.80 €

1 4 Days 300black anodisedgrip black anodized316

64.80 €

1 4 Days 300titanium tone powder coatedgrip titanium coloured powder-coated316

64.80 €

1 4 Days 300natural anodizedgrip natural colour anodized316

74.85 €

1 4 Days 500black anodisedgrip black anodized516

74.85 €

1 4 Days 500titanium tone powder coatedgrip titanium coloured powder-coated516

74.85 €

1 4 Days 500natural anodizedgrip natural colour anodized516

Tech Support