Lateral spring plungers with plastic spring, steel thrust pin (K1733) (K1733.100307)

Lateral spring plungers with plastic spring, steel thrust pin (K1733) K1733.100307

Product Details:

Manufacturer part number: K1733.100307

Brand: KIPP

Price: 5.05

Delivery time: 4 Days


Technical Data:

Main colour: blue

Version 1: light spring force

Version 2: different pin form

D=Outside diameter: 6 mm

D1=Outside diameter: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1733.100307

Part Number
K1733.100307
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Version 1 Version 2 D=Outside diameter
(mm)
D1=Outside diameter
(mm)
D2=Bore diameter 2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F approx.
(N)
Order No. assembly tool

5.05 €

1 4 Days bluelight spring forcedifferent pin form635.973.70.410K1733.03

Loading...

  1. 1

Basic information

Main material plastic Component material steel Surface finish component hardened and black oxid finish

This page is Lateral spring plungers with plastic spring, steel thrust pin (K1733), part number K1733.100307.
You can find the detail information about specifications and dimensions on part number K1733.100307.

Variation of this product

Part Number
K1733.100409
K1733.100509
K1733.100609
K1733.200307
K1733.200409
K1733.200509
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Version 1 Version 2 D=Outside diameter
(mm)
D1=Outside diameter
(mm)
D2=Bore diameter 2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F approx.
(N)
Order No. assembly tool

5.29 €

1 4 Days bluelight spring force-847.995.20.615K1733.04

5.47 €

1 4 Days bluelight spring force-1059.997.30.830K1733.05

5.89 €

1 4 Days bluelight spring force-1069.9910.3120K1733.05

5.05 €

1 4 Days redstandard spring forcedifferent pin form635.973.70.420K1733.03

5.29 €

1 4 Days redstandard spring force-847.995.20.630K1733.04

5.47 €

1 4 Days redstandard spring force-1059.997.30.860K1733.05

Tech Support