Lateral spring plungers with seal (K0371) (K0371.3040X20)

Lateral spring plungers with seal (K0371) K0371.3040X20

Product Details:

Manufacturer part number: K0371.3040X20

Brand: KIPP

Price: 9.30

Delivery time: 4 Days


Technical Data:

D=Outside diameter: M12 mm

D1: 6 mm

K: 2x60° mm

L=Length: 19 mm

L1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0371.3040X20

Part Number
K0371.3040X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Outside diameter
(mm)
D1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
±S
(mm)
X
(mm)
F approx.
(N)
Order No. assembly tool

9.30 €

1 4 Days M1262x60°19101011.840K0371.06

Loading...

  1. 1

Basic information

Main material steel Component material steel Version 1 with threaded sleeve
Version 2 with seal

This page is Lateral spring plungers with seal (K0371), part number K0371.3040X20.
You can find the detail information about specifications and dimensions on part number K0371.3040X20.

Variation of this product

Part Number
K0371.3020X20
K0371.3020X27
K0371.3040X12
K0371.3040X27
K0371.3050X12
K0371.3050X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Outside diameter
(mm)
D1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
±S
(mm)
X
(mm)
F approx.
(N)
Order No. assembly tool

8.87 €

1 4 Days M1252x60°196100.81.620K0371.06

9.30 €

1 4 Days M1252x60°26.56100.81.620K0371.06

8.87 €

1 4 Days M1262x60°11.5101011.840K0371.06

9.69 €

1 4 Days M1262x60°26.5101011.840K0371.06

8.49 €

1 4 Days M1252x60°11.56100.81.650K0371.06

8.87 €

1 4 Days M1252x60°196100.81.650K0371.06

Tech Support