Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0372.2020X12
Part Number
|
---|
K0372.2020X12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 2 | D=outside diameter (mm) | D1 (mm) | K (mm) | L=Length (mm) | L1 (mm) | SW (mm) | ±S (mm) | F ca. (N) | Order No. assembly tool | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.49 € | 1 | 4 Days | without thrust pin | M12 | M4 | 2x60° | 11.5 | 4 | 10 | 1.6 | 20 | K0371.06 |
Loading...
Main material | steel | Component material | steel | Version 1 | with threaded sleeve |
---|---|---|---|---|---|
Form | B |
This page is Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal (K0372), part number K0372.2020X12.
You can find the detail information about specifications and dimensions on part number K0372.2020X12.
Configure
Basic Attributes
Version 2
D=outside diameter(mm)
D1(mm)
K(mm)
L=Length(mm)
L1(mm)
SW(mm)
±S(mm)
F ca.(N)
Order No. assembly tool
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0372.2020X20 |
K0372.2020X27 |
K0372.2040X12 |
K0372.2040X20 |
K0372.2040X27 |
K0372.2050X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 2 | D=outside diameter (mm) | D1 (mm) | K (mm) | L=Length (mm) | L1 (mm) | SW (mm) | ±S (mm) | F ca. (N) | Order No. assembly tool |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.87 € | 1 | 4 Days | without thrust pin | M12 | M4 | 2x60° | 19 | 4 | 10 | 1.6 | 20 | K0371.06 | ||
9.30 € | 1 | 4 Days | without thrust pin | M12 | M4 | 2x60° | 26.5 | 4 | 10 | 1.6 | 20 | K0371.06 | ||
8.87 € | 1 | 4 Days | without thrust pin | M12 | M4 | 2x60° | 11.5 | 7.5 | 10 | 2 | 40 | K0371.06 | ||
9.30 € | 1 | 4 Days | without thrust pin | M12 | M4 | 2x60° | 19 | 7.5 | 10 | 2 | 40 | K0371.06 | ||
9.69 € | 1 | 4 Days | without thrust pin | M12 | M4 | 2x60° | 26.5 | 7.5 | 10 | 2 | 40 | K0371.06 | ||
8.49 € | 1 | 4 Days | without thrust pin | M12 | M4 | 2x60° | 11.5 | 4 | 10 | 1.6 | 50 | K0371.06 |