Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0371.1050X12
Part Number
|
---|
K0371.1050X12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=outside diameter (mm) | D1 (mm) | K (mm) | L=Length (mm) | L1 (mm) | SW (mm) | ±S (mm) | X (mm) | F ca. (N) | Order No. assembly tool | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.54 € | 1 | 4 Days | M12 | 5 | 2x60° | 11.5 | 6.7 | 10 | 0.8 | 1.6 | 50 | K0371.06 |
Loading...
Main material | steel | Component material | steel | Version 1 | with threaded sleeve |
---|---|---|---|---|---|
Version 2 | without seal |
This page is Lateral spring plungers without seal (K0371), part number K0371.1050X12.
You can find the detail information about specifications and dimensions on part number K0371.1050X12.
Configure
Basic Attributes
D=outside diameter(mm)
D1(mm)
K(mm)
L=Length(mm)
L1(mm)
SW(mm)
±S(mm)
X(mm)
F ca.(N)
Order No. assembly tool
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0371.1040X12 |
K0371.1040X20 |
K0371.1040X27 |
K0371.1050X20 |
K0371.1050X27 |
K0371.1075X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=outside diameter (mm) | D1 (mm) | K (mm) | L=Length (mm) | L1 (mm) | SW (mm) | ±S (mm) | X (mm) | F ca. (N) | Order No. assembly tool |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.95 € | 1 | 4 Days | M12 | 6 | 2x60° | 11.5 | 10.7 | 10 | 1 | 1.8 | 40 | K0371.06 | ||
8.33 € | 1 | 4 Days | M12 | 6 | 2x60° | 19 | 10.7 | 10 | 1 | 1.8 | 40 | K0371.06 | ||
8.69 € | 1 | 4 Days | M12 | 6 | 2x60° | 26.5 | 10.7 | 10 | 1 | 1.8 | 40 | K0371.06 | ||
7.95 € | 1 | 4 Days | M12 | 5 | 2x60° | 19 | 6.7 | 10 | 0.8 | 1.6 | 50 | K0371.06 | ||
8.33 € | 1 | 4 Days | M12 | 5 | 2x60° | 26.5 | 6.7 | 10 | 0.8 | 1.6 | 50 | K0371.06 | ||
7.95 € | 1 | 4 Days | M12 | 6 | 2x60° | 11.5 | 10.7 | 10 | 1 | 1.8 | 75 | K0371.06 |