Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0368.21038
Part Number
|
---|
K0368.21038 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | L1= length (mm) | ±S (mm) | F ca. (N) | Order No. assembly tool | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.06 € | 1 | 4 Days | 6 | 3 | 6 | 7 | 4 | 0.5 | 40 | K0369.03 |
Loading...
Main material | aluminium | Component material | steel | Version 1 | without seal |
---|
This page is Lateral spring plungers without seal, thrust pin and spring steel (K0368), part number K0368.21038.
You can find the detail information about specifications and dimensions on part number K0368.21038.
Configure
Basic Attributes
D=outside diameter(mm)
D1(mm)
D2(mm)
L=Length(mm)
L1= length(mm)
±S(mm)
F ca.(N)
Order No. assembly tool
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0368.21034 |
K0368.21036 |
K0368.21054 |
K0368.21056 |
K0368.21058 |
K0368.21064 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | L1= length (mm) | ±S (mm) | F ca. (N) | Order No. assembly tool |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.06 € | 1 | 4 Days | 6 | 3 | 6 | 7 | 4 | 0.5 | 10 | K0369.03 | ||
4.06 € | 1 | 4 Days | 6 | 3 | 6 | 7 | 4 | 0.5 | 20 | K0369.03 | ||
4.42 € | 1 | 4 Days | 10 | 5 | 10 | 11 | 6.7 | 0.8 | 20 | K0369.05 | ||
4.42 € | 1 | 4 Days | 10 | 5 | 10 | 11 | 6.7 | 0.8 | 50 | K0369.05 | ||
4.42 € | 1 | 4 Days | 10 | 5 | 10 | 11 | 6.7 | 0.8 | 100 | K0369.05 | ||
4.76 € | 1 | 4 Days | 10 | 6 | 10 | 11 | 10.7 | 1 | 40 | K0369.05 |