Manufacturer part number: K0370.32054
Brand: KIPP
Price: 7.73 €
Delivery time: 4 Days
D=Outside diameter: 10 mm
D1: M4 mm
D2: 10 mm
L=Length: 12 mm
L1= length: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0370.32054
Main material | aluminium | Component material | steel | Version 1 | without thrust pin |
---|---|---|---|---|---|
Version 2 | with seal | Form | B |
This page is Lateral spring plungers without thrust pin, Form B with seal (K0370), part number K0370.32054.
You can find the detail information about specifications and dimensions on part number K0370.32054.
Configure
Basic Attributes
D=Outside diameter(mm)
D1(mm)
D2(mm)
L=Length(mm)
L1= length(mm)
S(mm)
F approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0370.32056 |
K0370.32058 |
K0370.32064 |
K0370.32066 |
K0370.32068 |
K0370.32104 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | L1= length (mm) | S (mm) | F approx. (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
7.73 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 4 | 1.6 | 50 | ||
7.73 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 4 | 1.6 | 100 | ||
8.18 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 7.5 | 2 | 40 | ||
8.18 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 7.5 | 2 | 75 | ||
8.18 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 7.5 | 2 | 100 | ||
9.35 € | 1 | 4 Days | 16 | M6 | 16 | 18 | 11.5 | 3.2 | 100 |