Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0374.410
Part Number
|
---|
K0374.410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=outside diameter (mm) | D1 (mm) | H (mm) | L=Length (mm) | L2 (mm) | L3 (mm) | B (mm) | Receiving hole H8 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.74 € | 1 | 4 Days | 60 | 170 | 10 | 5.5 | 1 | 30 | 7 | 8 | 4.5 | 10 |
Loading...
Main material | steel | Component material | steel | Version 1 | single sided |
---|---|---|---|---|---|
Form | C |
This page is Lateral spring plungers, Form C (K0374), part number K0374.410.
You can find the detail information about specifications and dimensions on part number K0374.410.
Configure
Basic Attributes
Initial Load(N)
D=outside diameter(mm)
D1(mm)
H(mm)
L=Length(mm)
L2(mm)
L3(mm)
B(mm)
Receiving hole H8(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0374.412 |
K0374.414 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Initial Load (N) | Max. Load (N) | D=outside diameter (mm) | D1 (mm) | H (mm) | L=Length (mm) | L2 (mm) | L3 (mm) | B (mm) | Receiving hole H8 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.47 € | 1 | 4 Days | 80 | 260 | 12 | 6.5 | 1.5 | 35 | 8 | 9 | 5.5 | 12 | ||
15.46 € | 1 | 4 Days | 120 | 480 | 14 | 8 | 2 | 40 | 9 | 10 | 6.5 | 14 |