Push-Pull spring plungers with rotation lock Form I (K0977) (K0977.1112)

Push-Pull spring plungers with rotation lock Form I (K0977) K0977.1112

Product Details:

Manufacturer part number: K0977.1112

Brand: KIPP

Price: 7.45

Delivery time: 4 Days


Technical Data:

Initial Load: 16 N

Max. Load: 38 N

D=Thread: M12x1.5

D1: M4 mm

D2: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0977.1112

Part Number
K0977.1112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L
(mm)
L1
(mm)
L3
(mm)
SW
(mm)
T min.
(mm)

7.45 €

1 4 Days 1638M12x1.5M45.56.786.122027.51.3888

Loading...

  1. 1

Basic information

Main material steel Component material pin steel Version 1 rotation lock
Form I

This page is Push-Pull spring plungers with rotation lock Form I (K0977), part number K0977.1112.
You can find the detail information about specifications and dimensions on part number K0977.1112.

Variation of this product

Part Number
K0977.1116
K0977.1120
K0977.1212
K0977.1216
K0977.1220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L
(mm)
L1
(mm)
L3
(mm)
SW
(mm)
T min.
(mm)

8.38 €

1 4 Days 2571M16x1.5M58108.728381.31110

10.47 €

1 4 Days 40140M20x1.5M61012.210.334472.71412

7.45 €

1 4 Days 2060M12x1.5M45.56.786.122027.51.3888

8.38 €

1 4 Days 35103M16x1.5M58108.728381.31110

10.47 €

1 4 Days 60175M20x1.5M61012.210.334472.71412

Tech Support