Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0373.1212505
Part Number
|
---|
K0373.1212505 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | L=thread length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW (square) (mm) | SW1 (mm) | SW2 (square) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.65 € | 1 | 4 Days | 20 | 100 | M12 | 6 | 7 | M4x8 | 5 | 18.5 | 7 | 5 | 1 | 10 | 6 | 10 |
Loading...
Main material | steel | Component material | steel |
---|
This page is Spring plungers push-pull (K0373), part number K0373.1212505.
You can find the detail information about specifications and dimensions on part number K0373.1212505.
Configure
Basic Attributes
Initial Load(N)
D=thread
D1(mm)
D2(mm)
D3(mm)
H(mm)
L=thread length(mm)
L1(mm)
L2(mm)
L3(mm)
SW (square)(mm)
SW1(mm)
SW2 (square)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0373.1206003 |
K0373.1206005 |
K0373.1206008 |
K0373.1212508 |
K0373.1815004 |
K0373.1815007 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | L=thread length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW (square) (mm) | SW1 (mm) | SW2 (square) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.31 € | 1 | 4 Days | 12 | 40 | M12 | 6 | 7 | M4x8 | 3 | 11 | 4.5 | 5 | 1 | 10 | 6 | 10 | ||
6.65 € | 1 | 4 Days | 12 | 40 | M12 | 6 | 7 | M4x8 | 5 | 18.5 | 7 | 5 | 1 | 10 | 6 | 10 | ||
6.96 € | 1 | 4 Days | 12 | 40 | M12 | 6 | 7 | M4x8 | 8 | 26 | 11 | 5 | 1 | 10 | 6 | 10 | ||
6.96 € | 1 | 4 Days | 20 | 100 | M12 | 6 | 7 | M4x8 | 8 | 26 | 11 | 5 | 1 | 10 | 6 | 10 | ||
6.65 € | 1 | 4 Days | 50 | 150 | M18x1.5 | 10 | 11 | M6x12 | 4 | 17 | 6 | 6 | 2.5 | 16 | 9 | 16 | ||
7.27 € | 1 | 4 Days | 50 | 150 | M18x1.5 | 10 | 11 | M6x12 | 7 | 29.5 | 11.5 | 6 | 2.5 | 16 | 9 | 16 |