Spring plungers smooth version, double-sided (K0337)

Spring plungers smooth version, double-sided (K0337)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly

· ball point hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0337.03
K0337.04
K0337.05
K0337.06
K0337.08
K0337.025
K0337.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)

2.21 €

25 4 Days 2.5632.53.050.88

1.70 €

25 4 Days 37434.050.910

1.78 €

25 4 Days 48545.051.212

1.90 €

25 4 Days 610656.051.616

2.12 €

25 4 Days 812868.05220

2.39 €

25 4 Days 1.52.82.522.550.656

2.81 €

25 4 Days 101610810.052.924

Loading...

  1. 1

Basic information

Main material brass Component material ball stainless steel Version 1 smooth version
Version 2 double sided

Tech Support