Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0333.104 |
K0333.105 |
K0333.106 |
K0333.108 |
K0333.110 |
K0333.112 |
K0333.404 |
K0333.405 |
K0333.406 |
K0333.408 |
K0333.410 |
K0333.412 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Initial Load (N) | Max. Load (N) | Component material | D=outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.51 € | 25 | 4 Days | 0.8 | 12 | 22 | stainless steel | 4 | 3 | 4.6 | 9 | 1 | ||
1.68 € | 25 | 4 Days | 1 | 19 | 30 | stainless steel | 5 | 4 | 5.6 | 12 | 1 | ||
1.74 € | 25 | 4 Days | 1.5 | 22 | 40 | stainless steel | 6 | 5 | 6.5 | 14 | 1 | ||
2.10 € | 10 | 4 Days | 1.8 | 42 | 73 | stainless steel | 8 | 6 | 8.5 | 16 | 1 | ||
2.33 € | 10 | 4 Days | 2.7 | 54 | 100 | stainless steel | 10 | 8 | 12 | 22 | 2.5 | ||
2.82 € | 10 | 4 Days | 3.5 | 54 | 122 | stainless steel | 12 | 10 | 14 | 24 | 2.5 | ||
1.64 € | 25 | 4 Days | 0.6 | 12 | 22 | POM | 4 | 3 | 4.6 | 9 | 1 | ||
1.83 € | 25 | 4 Days | 0.8 | 19 | 30 | POM | 5 | 4 | 5.6 | 12 | 1 | ||
1.90 € | 25 | 4 Days | 1.3 | 22 | 40 | POM | 6 | 5 | 6.5 | 14 | 1 | ||
2.31 € | 10 | 4 Days | 1.6 | 42 | 73 | POM | 8 | 6 | 8.5 | 16 | 1 | ||
2.56 € | 10 | 4 Days | 2.6 | 54 | 100 | POM | 10 | 8 | 12 | 22 | 2.5 | ||
3.12 € | 10 | 4 Days | 3.3 | 54 | 122 | POM | 12 | 10 | 14 | 24 | 2.5 |
Loading...
Main material | stainless steel | Version 1 | smooth version | Version 2 | long |
---|
Configure
Basic Attributes
Stroke S(mm)
Initial Load(N)
Component material
D=outside diameter(mm)
D1(mm)
D2(mm)
L=Length(mm)
L1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes